COMPANY HEADER
Print Back
10 hp, 1180 and 975 rpm, H10P3DC, 208-230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A H10P3DC

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 1180 rpm975 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 256TC

Frequency

N/A 50 Hz60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A General Severe Duty Motor

Power for 6 Poles

N/A 10 hp

Phase

N/A 3

Number of Poles

N/A 6

Supply Voltage

N/A 190 V208 to 230 V380 V460 V

Mounting Type

N/A C-Face Flange Footed

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1200 rpm

Weight

N/A 340.00 lb

Features & Benefits

Features & Benefits

N/A
  • World Motor features except where noted
  • Class F insulation, Class B rise at full load on 60 Hertz sine wave power
  • Cast iron frame (140: rolled steel), cast iron end brackets
  • Stainless steel nameplate (with "CE" mark) and zinc plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Dual voltage 230/460 volts (1 to 100 HP)
  • 40 ºC ambient, NEMA design B performance on 60 hertz sine wave power
  • Regreasable ball bearings 250 frame and Up, lifting provisions 180 frame and up
  • Double shielded bearings 140 to 360, open on 400 to 440
  • 1.15 service factor at 60 Hz
  • Steel fan cover and conduit box
  • Field convertible to F2 mounting 180 frame and larger
  • Condensation drains with plastic plugs
  • Conversion kits: All cast iron upgrade, C & D flanges, canopy kits (except 320-360)
  • Applications: For pulp and paper plants, saw mills, mines, foundries, chemical plants, waste management facilities, and other process-related industries requiring protection within harsh operating conditions