COMPANY HEADER
Print Back
50 hp, 1190 and 980 rpm, H50P3E, 230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A H50P3E

Base Speed

N/A 1190 rpm980 rpm

Duty/Condition Type

N/A Hostile Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 365T

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 115.00 A58.00 A

Full Load Efficiency

N/A 94.10 %

Harmonization Code

N/A 8501.52.8040

Includes

N/A End Bracket

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP54)

Type

N/A General Severe Duty Motor

Power for 6 Poles

N/A 50 hp

Phase

N/A 3

Number of Poles

N/A 6

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 2.38 in

Synchronous Speed

N/A 1200 rpm

Weight

N/A 890.00 lb

Applications

Applications

N/A Chemical Plants Foundries Mines Pulp and Paper Plants Saw Mills Waste Management Facilities