COMPANY HEADER
Print Back
75 hp, 3565 and 2955 rpm, H75P1ES, 230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A H75P1ES

Base Speed

N/A 2955 rpm3565 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 365TS

Frequency

N/A 50 Hz60 Hz

Harmonization Code

N/A 8501.52.8040

Type

N/A General Severe Duty Motor

Power for 2 Poles

N/A 75 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 190 V230 V380 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A A

Synchronous Speed

N/A 3600 rpm

Weight

N/A 875.00 lb