Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C-125 |
Series |
N/A C |
Bore Type |
N/A Plain |
Construction |
N/A One-Piece - Solid |
Finish |
N/A Zinc |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 1.2500 in |
Locking Device |
N/A Solid |
Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Outside Diameter |
N/A 2.0000 in |
Screw/Locking Style |
N/A Hex Socket Set Screw |
Screw Material |
N/A Steel - American Society for Testing and Materials (ASTM) F912 |
Screw Thread Size |
N/A 3/8-16 x 3/8 in |
Weight |
N/A 0.360 lb |
Width |
N/A 0.6875 in |