Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 00228070 | N/A Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.1250 in | Outside Diameter N/A 0.3750 in | Screw Thread Size N/A 6-32 x 1/8 in | Width N/A 0.2500 in |
| 00227388 | N/A Climax Metal C Series 1.0000 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 5/16-24 x 1/4 in | Width N/A 0.6250 in |
| 00227892 | N/A Climax Metal C Series 0.9375 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 0.9375 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 5/16-24 x 1/4 in | Width N/A 0.5625 in |
| 00227849 | N/A Climax Metal C Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5000 in |
| 02758543 | N/A Climax Metal C Series 0.0938 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 0.0938 in | Outside Diameter N/A 0.3750 in | Screw Thread Size N/A 6-32 x 1/8 in | Width N/A 0.1875 in |
| 00227790 | N/A Climax Metal C Series 2.6875 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.6875 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 00243555 | N/A Climax Metal C Series 2.0000 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.0000 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
| 00227877 | N/A Climax Metal C Series 2.8750 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.8750 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 00227277 | N/A Climax Metal C Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.75 in | Screw Thread Size N/A 1/4-20 x 3/16 in | Width N/A 0.3750 in |
| 02758540 | N/A Climax Metal C Series 0.0938 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.0938 in | Outside Diameter N/A 0.3750 in | Screw Thread Size N/A 6-32 x 1/8 in | Width N/A 0.1875 in |
| 00243527 | N/A Climax Metal C Series 3.5000 Inch (in) Inside Diameter and 4.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 3.5000 in | Outside Diameter N/A 4.7500 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 00243554 | N/A Climax Metal C Series 1.9375 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.9375 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
| 00227906 | N/A Climax Metal C Series 1.1875 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.1875 in | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.6875 in |
| 00227399 | N/A Climax Metal C Series 1.0625 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.0625 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.6250 in |
| 00227759 | N/A Climax Metal C Series 1.8125 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.8125 in | Outside Diameter N/A 2.75 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
| 00227986 | N/A Climax Metal C Series 3.4375 Inch (in) Inside Diameter and 4.5000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 3.4375 in | Outside Diameter N/A 4.50 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 00243553 | N/A Climax Metal C Series 1.7500 Inch (in) Inside Diameter and 2.6250 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.7500 in | Outside Diameter N/A 2-5/8 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
| 00227310 | N/A Climax Metal C Series 0.5625 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.5625 in | Outside Diameter N/A 1 in | Screw Thread Size N/A 1/4-20 x 1/4 in | Width N/A 0.4375 in |
| 00227951 | N/A Climax Metal C Series 1.9375 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.9375 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
| 00227796 | N/A Climax Metal C Series 2.7500 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.7500 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
| 00228083 | N/A Climax Metal C Series 0.8125 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.8125 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5625 in |
| 00227777 | N/A Climax Metal C Series 2.3750 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.3750 in | Outside Diameter N/A 3.25 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.9375 in |
| 00227934 | N/A Climax Metal C Series 1.5625 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 1.5625 in | Outside Diameter N/A 2.50 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.8125 in |
| 00228042 | N/A Climax Metal C Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5000 in |
| 00243536 | N/A Climax Metal C Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.75 in | Screw Thread Size N/A 1/4-20 x 3/16 in | Width N/A 0.3750 in |