Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C-018-S |
Series |
N/A C |
Bore Type |
N/A Plain |
Construction |
N/A One-Piece - Solid |
Finish |
N/A Plain |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 0.1875 in |
Locking Device |
N/A Solid |
Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 |
Outside Diameter |
N/A 0.4375 in |
Screw/Locking Style |
N/A Hex Socket Set Screw |
Screw Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 |
Screw Thread Size |
N/A 8-32 x 1/8 in |
Weight |
N/A 0.01 lb |
Width |
N/A 0.2500 in |