COMPANY HEADER
Print Back
C-325-BO 3.2500" ID Steel Shaft Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C-325-BO

Series

N/A C

Bore Type

N/A Plain

Construction

N/A One-Piece - Solid

Finish

N/A Black Oxide

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 3.2500 in

Locking Device

N/A Solid

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 4.25 in

Screw/Locking Style

N/A Hex Socket Set Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) F912

Screw Thread Size

N/A 1/2-13 x 1/2 in

Weight

N/A 35.00 lb

Width

N/A 1.1250 in

General Information

General Information

N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance.