COMPANY HEADER
Print Back
21311V Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 21311V

Series

N/A 213

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 55 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Open

Dynamic Load Rating

N/A 37500 lbf

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Harmonization Code

N/A 8482.30.0080

Inside Ring Width

N/A 29 mm

Internal Clearance

N/A CN

Lubrication Hole Type

N/A No Lubrication Groove or Hole

UPC Code

N/A 3413520079277

Maximum Speed

N/A 6900 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 29 mm

Outside Diameter

N/A 120 mm

Overall Width

N/A 29 mm

Precision Rating

N/A Not Rated

Static Load Rating

N/A 35500 lbf

Weight

N/A 3.66 lb