COMPANY HEADER
Print Back
23980L1D1X4C3 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 23980L1D1X4C3

Series

N/A 239

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 400 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 1030000 lbf

Fillet Radius

N/A 4 mm

Finish/Coating

N/A Uncoated

Harmonization Code

N/A 8482.30.0080

Inside Ring Width

N/A 106 mm

Internal Clearance

N/A C3

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359660456

Maximum Speed

N/A 720 rpm

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 106 mm

Outside Diameter

N/A 540 mm

Overall Width

N/A 106 mm

Static Load Rating

N/A 820000 lbf

Weight

N/A 160.94 lb