Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 23984L1 |
Series |
N/A 239 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 420 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Fillet Radius |
N/A 4 mm |
Harmonization Code |
N/A 8482.30.0080 |
Internal Clearance |
N/A CN |
Lubrication Hole Type |
N/A No Lubrication Groove or Hole |
UPC Code |
N/A 4547359792881 |
Outside Ring Type |
N/A Not Split |
Outside Diameter |
N/A 560 mm |
Overall Width |
N/A 106 mm |
Weight |
N/A 167.992 lb |