Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 24122EMW33 |
Series |
N/A 241 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 110 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Brass |
Cage Type |
N/A Machined |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 140000 lbf |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Harmonization Code |
N/A 8482.30.0080 |
Inside Ring Width |
N/A 69 mm |
Internal Clearance |
N/A CN |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
UPC Code |
N/A 4547359811407 |
Maximum Speed |
N/A 2700 rpm |
Operating Temperature Range |
N/A -40 to 400 ºF |
Outside Ring Type |
N/A Not Split |
Outside Ring Width |
N/A 69 mm |
Outside Diameter |
N/A 180 mm |
Overall Width |
N/A 69 mm |
Precision Rating |
N/A Not Rated |
Static Load Rating |
N/A 173000 lbf |
Weight |
N/A 15.10 lb |