COMPANY HEADER
Print Back
23164BL1D1X7C3PX#01 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 23164BL1D1X7C3PX#01

Series

N/A 231

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 320 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Fillet Radius

N/A 5 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A C3

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359795172

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 540 mm

Overall Width

N/A 176 mm

Weight

N/A 368.172 lb