COMPANY HEADER
Print Back
23172BC3
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 23172BC3

Series

N/A 231

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 360 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 845000 lbf

Fillet Radius

N/A 5 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A C3

Lubrication Hole Type

N/A No Lubrication Groove or Hole

UPC Code

N/A 4547359283617

Maximum Speed

N/A 630 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 600 mm

Overall Width

N/A 192 mm

Static Load Rating

N/A 1580000 lbf

Weight

N/A 489.426 lb