Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A TS3-21317W33 |
Series |
N/A 213 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 85 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Brass |
Cage Type |
N/A High Strength, 2-Piece, Machined |
Closure Type |
N/A Open |
Fillet Radius |
N/A 3 mm |
Harmonization Code |
N/A 8482.30.0080 |
Internal Clearance |
N/A CN |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
UPC Code |
N/A 4547359206029 |
Operating Temperature Range |
N/A -40 to 390 ºF |
Outside Ring Type |
N/A Not Split |
Outside Diameter |
N/A 180 mm |
Overall Width |
N/A 41 mm |
Weight |
N/A 11.795 lb |