COMPANY HEADER
Print Back
230/530BL1D1X4PX50 Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 230/530BL1D1X4PX50

Series

N/A 230

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 530 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 990000 lbf

Fillet Radius

N/A 6 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A CN

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359652833

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 780 mm

Overall Width

N/A 185 mm

Static Load Rating

N/A 2100000 lbf

Weight

N/A 674.614 lb