Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 22338UAVS1 |
Series |
N/A 223 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 190 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Brass |
Cage Type |
N/A Machined |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 470000 lbf |
Fillet Radius |
N/A 5 mm |
Harmonization Code |
N/A 8482.30.0080 |
Internal Clearance |
N/A CN |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
UPC Code |
N/A 4547359273649 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Type |
N/A Not Split |
Outside Diameter |
N/A 400 mm |
Overall Width |
N/A 132 mm |
Static Load Rating |
N/A 720000 lbf |
Weight |
N/A 182.102 lb |