COMPANY HEADER
Print Back
CT 2401 Tensioner
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A CT 2401

Chain Tensioner Type

N/A Linear/Chain Guiding Head

For Chain Number

N/A 50

Housing Material

N/A Aluminum

Head Material

N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE)

Overall Height

N/A 6-1/2 in

Overall Length

N/A 1.9700 in

Overall Width

N/A 1.42 in

Tensioner Application

N/A Chain

Weight

N/A 0.600 lb