Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A LT 1002 |
Chain Tensioner Type |
N/A Linear/Sprocket Mount Head |
Material |
N/A Aluminum |
Maximum Spring Force |
N/A 40 lb |
Maximum Travel |
N/A 1.05 in |
Overall Height |
N/A 5.36 in |
Overall Length |
N/A 2.3100 in |
Overall Width |
N/A 0.7900 in |
Tensioner Application |
N/A Chain |
Weight |
N/A 0.8 lb |