Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A LT2001 |
Chain Tensioner Type |
N/A Linear/Sprocket Mount Head |
Material |
N/A Aluminum |
Maximum Spring Force |
N/A 60 lb |
Maximum Travel |
N/A 1.2 in |
Overall Height |
N/A 6.72 in |
Overall Length |
N/A 2.95 in |
Overall Width |
N/A 0.9800 in |
Tensioner Application |
N/A Chain |
Weight |
N/A 1.40 lb |