Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A CT2203 |
Chain Tensioner Type |
N/A Linear/Chain Guiding Head |
For Chain Number |
N/A 50 |
Housing Material |
N/A Aluminum |
Head Material |
N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE) |
Maximum Spring Force |
N/A 60 lb |
Maximum Travel |
N/A 1.2 in |
Overall Height |
N/A 6.47 in |
Overall Length |
N/A 3-1/2 in |
Overall Width |
N/A 0.9800 in |
Tensioner Application |
N/A Chain |
Weight |
N/A 1.2 lb |