COMPANY HEADER
Print Back
CT3203 Tensioner
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A CT3203

Chain Tensioner Type

N/A Linear/Chain Guiding Head

For Chain Number

N/A 80

Housing Material

N/A Aluminum

Head Material

N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE)

Maximum Spring Force

N/A 100 lb

Maximum Travel

N/A 1-1/2 in

Overall Height

N/A 7.8 in

Overall Length

N/A 4.0000 in

Overall Width

N/A 1-3/4 in

Tensioner Application

N/A Chain

Weight

N/A 2.10 lb