Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A LT3002 |
Chain Tensioner Type |
N/A Linear/Sprocket Mount Head |
Material |
N/A Aluminum |
Maximum Spring Force |
N/A 100 lb |
Maximum Travel |
N/A 1-1/2 in |
Overall Height |
N/A 8.21 in |
Overall Length |
N/A 3.54 in |
Overall Width |
N/A 1.18 in |
Tensioner Application |
N/A Chain |
Weight |
N/A 2.5 lb |