COMPANY HEADER
Print Back
CT 3102-H Tensioner
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A CT 3102-H

Chain Tensioner Type

N/A Linear/Chain Guiding Head

For Chain Number

N/A 100

Housing Material

N/A Aluminum

Head Material

N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE)

Maximum Spring Force

N/A 200 lb

Maximum Travel

N/A 1 in

Overall Height

N/A 7-1/2 in

Overall Length

N/A 5-1/2 in

Overall Width

N/A 0.9800 in

Tensioner Application

N/A Chain