COMPANY HEADER
Print Back
UCTX12-207D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCTX12-207D1

Series

N/A UCTX

Bore Diameter

N/A 2.4375 in

Bore Type

N/A Round

UPC Code

N/A 4547359228618

Slot Spacing

N/A 26 mm

Slot Width

N/A 151 mm

Unit Type

N/A Side Mount

Weight

N/A 16.12 lb