COMPANY HEADER
Print Back
UELT205-100D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELT205-100D1

Series

N/A UELT2

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Round

UPC Code

N/A 4547359506976

Slot Spacing

N/A 2.9920 in

Slot Width

N/A 0.4720 in

Unit Type

N/A Side Mount

Weight

N/A 2.14 lb