COMPANY HEADER
Print Back
UELT209-112D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELT209-112D1

Series

N/A UELT2

Bore Diameter

N/A 1.7500 in

Bore Type

N/A Round

UPC Code

N/A 4547359507065

Slot Spacing

N/A 4.0156 in

Slot Width

N/A 0.6300 in

Unit Type

N/A Side Mount

Weight

N/A 5.74 lb