COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Mounted Bearings, Housings, and Inserts
>
Take-Up Bearings and Frames
>
Take-Up Bearing Units
>
Take-Up Ball Bearing Units
>
NTN Take-Up Ball Bearing Units
> Item # 02288024
Item # 02288024, NTN UCT2 Series 1.3750 Inch (in) Bore Diameter Take-Up Bearing Unit
UCT204D1
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
UCT204D1
Series
N/A
UCT2
Bore Diameter
N/A
20 mm
Bore Type
N/A
Round
UPC Code
N/A
4547359001839
Slot Spacing
N/A
12 mm
Slot Width
N/A
76 mm
Unit Type
N/A
Side Mount
Weight
N/A
1.63 lb