COMPANY HEADER
Print Back
UCT207-106D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCT207-106D1

Series

N/A UCT2

Bore Diameter

N/A 1.3750 in

Bore Type

N/A Round

UPC Code

N/A 4547359228977

Slot Spacing

N/A 0.4720 in

Slot Width

N/A 3.5000 in

Unit Type

N/A Side Mount

Weight

N/A 3.64 lb