Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UELT211-203D1 |
Series |
N/A UELT2 |
Bore Diameter |
N/A 2.1875 in |
Duty Type |
N/A Light Duty |
Dynamic Load Rating |
N/A 9800 lbf |
Harmonization Code |
N/A 8483.20.4040 |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Locking Collar |
Lubrication |
N/A Lubrication Fitting |
UPC Code |
N/A 4547359507126 |
Maximum Speed |
N/A 2900 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Height |
N/A 5.7500 in |
Overall Length |
N/A 6.7187 in |
Overall Width |
N/A 2.8110 in |
Replacement Bearing |
N/A UEL211-203D1 |
Rod Hole Diameter |
N/A 1.3750 in |
Seal Type |
N/A Contact Seal |
Slot Spacing |
N/A 5.1250 in |
Slot Width |
N/A 0.8661 in |
Static Load Rating |
N/A 6550 lbf |
Unit Type |
N/A Side Mount |
Weight |
N/A 9.06 lb |