COMPANY HEADER
Print Back
UCT211D1 Bearing Unit Assembly
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCT211D1

Series

N/A UCT2

Bore Diameter

N/A 55 mm

Bore Type

N/A Round

UPC Code

N/A 4547359001907

Slot Spacing

N/A 1.0625 in

Slot Width

N/A 5.7500 in

Unit Type

N/A Side Mount

Weight

N/A 8.83 lb