Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 17887/17831 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 4 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 1.7807 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A 17887 |
Compatible Cup |
N/A 17831 |
Cone Width |
N/A 0.8125 in |
Cup Width |
N/A 0.5937 in |
Dynamic Load Rating |
N/A 12000 lbf |
Fillet Radius |
N/A 0.05 in |
Harmonization Code |
N/A 8482.20.0040 |
UPC Code |
N/A 4547359516128 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 3.1490 in |
Overall Width |
N/A 0.8125 in |
Static Load Rating |
N/A 10400 lbf |
Weight |
N/A 0.88 lb |