Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 368S/362 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 4 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 2.0312 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A 368S |
Compatible Cup |
N/A 362 |
Cone Width |
N/A 0.7874 in |
Cup Width |
N/A 0.6250 in |
Dynamic Load Rating |
N/A 18900 lbf |
Fillet Radius |
N/A 0.08 in |
Harmonization Code |
N/A 8482.20.0040 |
UPC Code |
N/A 4547359531879 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 3.5433 in |
Overall Width |
N/A 0.8750 in |
Static Load Rating |
N/A 23200 lbf |
Weight |
N/A 1.14 lb |