COMPANY HEADER
Print Back
388A/382 Taper Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 388A/382

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 4

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.2650 in

Closure Type

N/A Open

Compatible Cone

N/A 388A

Compatible Cup

N/A 382

Cone Width

N/A 0.8640 in

Cup Width

N/A 0.7018 in

Dynamic Load Rating

N/A 18500 lbf

Fillet Radius

N/A 0.03 in

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359532630

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 3-7/8 in

Overall Width

N/A 0.8640 in

Static Load Rating

N/A 23600 lbf

Weight

N/A 1.35 lb