Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 32930X |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 0 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 5.9055 in |
Closure Type |
N/A Open |
Cone Width |
N/A 38 mm |
Cup Width |
N/A 30 mm |
Dynamic Load Rating |
N/A 60500 lbf |
Fillet Radius |
N/A 2 mm |
Harmonization Code |
N/A 8482.20.0064 |
UPC Code |
N/A 4547359529883 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 8.2677 in |
Overall Width |
N/A 1.4961 in |
Static Load Rating |
N/A 110000 lbf |
Weight |
N/A 8.55 lb |