Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 30302 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 0 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 0.5906 in |
Closure Type |
N/A Open |
Cone Width |
N/A 13 mm |
Cup Width |
N/A 11 mm |
Dynamic Load Rating |
N/A 5200 lbf |
Fillet Radius |
N/A 1 mm |
Harmonization Code |
N/A 8482.20.0040 |
UPC Code |
N/A 4547359003253 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 1.6535 in |
Overall Width |
N/A 0.5610 in |
Static Load Rating |
N/A 4700 lbf |
Weight |
N/A 0.210 lb |