COMPANY HEADER
Print Back
30310 Taper Roller Set Cup 23MM
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 30310

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 0

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.9685 in

Closure Type

N/A Open

Cone Width

N/A 27 mm

Cup Width

N/A 23 mm

Dynamic Load Rating

N/A 29900 lbf

Fillet Radius

N/A 2 mm

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359003338

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 4.3307 in

Overall Width

N/A 1.1516 in

Static Load Rating

N/A 34000 lbf

Weight

N/A 2.8400 lb