Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A LM12749/LM12711 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 2 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 0.8656 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A LM12749 |
Compatible Cup |
N/A LM12711 |
Cone Width |
N/A 0.6550 in |
Cup Width |
N/A 0.4750 in |
Dynamic Load Rating |
N/A 6650 lbf |
Fillet Radius |
N/A 0.05 in |
Harmonization Code |
N/A 8482.20.0040 |
UPC Code |
N/A 4547359481693 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 1.81 in |
Overall Width |
N/A 0.6550 in |
Standards Met |
N/A American National Standards Institute (ANSI) |
Static Load Rating |
N/A 7650 lbf |
Weight |
N/A 0.250 lb |