Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 320/32X |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 4 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 1.2598 in |
Closure Type |
N/A Open |
Compatible Cup |
N/A 32X |
Cone Width |
N/A 17 mm |
Cup Width |
N/A 13 mm |
Dynamic Load Rating |
N/A 8300 lbf |
Fillet Radius |
N/A 1 mm |
Harmonization Code |
N/A 8482.20.0040 |
UPC Code |
N/A 4547359527940 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 2.2835 in |
Overall Width |
N/A 0.6693 in |
Static Load Rating |
N/A 10500 lbf |
Weight |
N/A 0.410 lb |