Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 32032X |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 0 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 6.2992 in |
Closure Type |
N/A Open |
Cone Width |
N/A 51 mm |
Cup Width |
N/A 38 mm |
Dynamic Load Rating |
N/A 98000 lbf |
Fillet Radius |
N/A 2 mm |
Harmonization Code |
N/A 8482.20.0064 |
UPC Code |
N/A 4547359528640 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 9.4488 in |
Overall Width |
N/A 2.0079 in |
Static Load Rating |
N/A 178000 lbf |
Weight |
N/A 14.11 lb |