COMPANY HEADER
Print Back
30304A Taper Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 30304A

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 0

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 0.7874 in

Closure Type

N/A Open

Cone Width

N/A 15 mm

Cup Width

N/A 13 mm

Dynamic Load Rating

N/A 8000 lbf

Fillet Radius

N/A 1.5 mm

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359003277

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 2.0472 in

Overall Width

N/A 0.6398 in

Static Load Rating

N/A 7650 lbf

Weight

N/A 0.38 lb