COMPANY HEADER
Print Back
JM515649/JM515610 Bearing Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A JM515649/JM515610

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 3.1496 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 41500 lbf

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359480351

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 5.1181 in

Overall Width

N/A 1.3780 in

Static Load Rating

N/A 64500 lbf

Weight

N/A 10.49 lb