Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A L432349/L432310 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 2 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 6.2500 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A L432349 |
Compatible Cup |
N/A L432310 |
Cone Width |
N/A 0.9375 in |
Cup Width |
N/A 0.7188 in |
Dynamic Load Rating |
N/A 32000 lbf |
Fillet Radius |
N/A 0.06 in |
Harmonization Code |
N/A 8482.20.0064 |
UPC Code |
N/A 4547359662825 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 8.0938 in |
Overall Width |
N/A 0.9375 in |
Static Load Rating |
N/A 65000 lbf |
Weight |
N/A 4.969 lb |