Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 28880/28820E1 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 4 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 9.7500 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A 28880 |
Compatible Cup |
N/A 28820E1 |
Cone Width |
N/A 0.8750 in |
Cup Width |
N/A 0.6250 in |
Dynamic Load Rating |
N/A 33000 lbf |
Fillet Radius |
N/A 0.06 in |
Harmonization Code |
N/A 8482.20.0064 |
UPC Code |
N/A 4547359596793 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 12.0000 in |
Overall Width |
N/A 0.8750 in |
Static Load Rating |
N/A 80500 lbf |
Weight |
N/A 7.25 lb |