Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A JM736149/JM736110 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class N |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 7.0866 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A JM736149 |
Compatible Cup |
N/A JM736110 |
Cone Width |
N/A 45 mm |
Cup Width |
N/A 37 mm |
Dynamic Load Rating |
N/A 90000 lbf |
Fillet Radius |
N/A 2.5 mm |
Harmonization Code |
N/A 8482.20.0064 |
UPC Code |
N/A 4547359082654 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 9.8425 in |
Overall Width |
N/A 1.8504 in |
Static Load Rating |
N/A 179000 lbf |
Weight |
N/A 14.51 lb |