Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 94687/94113E1 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 4 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 6.8750 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A 94687 |
Compatible Cup |
N/A 94113E1 |
Cone Width |
N/A 2.5000 in |
Cup Width |
N/A 1.8750 in |
Dynamic Load Rating |
N/A 134000 lbf |
Fillet Radius |
N/A 0.130 in |
Harmonization Code |
N/A 8482.20.0064 |
UPC Code |
N/A 4547359659900 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 11.3750 in |
Overall Width |
N/A 2-1/2 in |
Static Load Rating |
N/A 238000 lbf |
Weight |
N/A 34.83 lb |