COMPANY HEADER
Print Back
46790/46720 Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 46790/46720

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 2

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 6.5000 in

Closure Type

N/A Open

Compatible Cone

N/A 46790

Compatible Cup

N/A 46720

Cone Width

N/A 1.5625 in

Cup Width

N/A 1.3125 in

Dynamic Load Rating

N/A 63000 lbf

Fillet Radius

N/A 0.130 in

Harmonization Code

N/A 8482.20.0064

UPC Code

N/A 4547359303810

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 8.8750 in

Overall Width

N/A 1.6250 in

Static Load Rating

N/A 143000 lbf

Weight

N/A 10.26 lb