COMPANY HEADER
Print Back
42381/42584
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 42381/42584

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 2

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 3.8125 in

Closure Type

N/A Open

Compatible Cone

N/A 42381

Compatible Cup

N/A 42584

Cone Width

N/A 1.1406 in

Cup Width

N/A 0.8438 in

Dynamic Load Rating

N/A 33500 lbf

Fillet Radius

N/A 0.120 in

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359302493

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 5.8437 in

Overall Width

N/A 1.1406 in

Static Load Rating

N/A 54500 lbf

Weight

N/A 3.70 lb