COMPANY HEADER
Print Back
32938 Large Bore Tapered Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 32938

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 7.4803 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 80000 lbf

Harmonization Code

N/A 8482.20.0064

UPC Code

N/A 4547359296662

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 10.2362 in

Overall Width

N/A 1.7717 in

Static Load Rating

N/A 160000 lbf

Weight

N/A 196.3588895 lb