Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A HH228340/HH228310 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 4 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 4.7500 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A HH228340 |
Compatible Cup |
N/A HH228310 |
Cone Width |
N/A 3.2500 in |
Cup Width |
N/A 2.4375 in |
Dynamic Load Rating |
N/A 136000 lbf |
Fillet Radius |
N/A 0.250 in |
Harmonization Code |
N/A 8482.20.0064 |
UPC Code |
N/A 4547359474411 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 10.0000 in |
Overall Width |
N/A 3.2500 in |
Static Load Rating |
N/A 199000 lbf |
Weight |
N/A 42.99 lb |