COMPANY HEADER
Print Back
745A/742 Bearing Assembly
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 745A/742

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 2

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.7500 in

Closure Type

N/A Open

Compatible Cone

N/A 745A

Compatible Cup

N/A 742

Cone Width

N/A 1.8375 in

Cup Width

N/A 1.4375 in

Dynamic Load Rating

N/A 64500 lbf

Fillet Radius

N/A 0.130 in

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359454796

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 5.9090 in

Overall Width

N/A 1.8375 in

Static Load Rating

N/A 93500 lbf

Weight

N/A 9.028 lb